/content/sps/ca/fr/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    Ceintures

    Miller Full-Floating Linemen’s Belt Leather back

    Dos en cuir de ceinture de monteurs de lignes entièrement flottante Miller

    Aperçu
    Miller Linemen’s Belts combine superior design characteristics and handmade craftsmanship to create products of the highest quality every time

    All Miller Linemen’s Belts feature:
    • Side positioning D-rings
    • Leather tool loops
    • Support belt rings
    • Tape thong
    • Accessory snap
    • Accessory ring
    • Full-Floating Belts
      • Full-floating belts allow for lateral movement of the D-saddle with D-rings during use
      • As a lineman changes position on a pole: the D-rings easily adjust to the movement
      • The pole strap rubs against the pole less frequently and receives less wear
      • Any load or pull does not bind tools to tool loops
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    88N-1/D20
    88N-1/D20
    88N-1/D22
    88N-1/D22
    88N-1/D23
    88N-1/D23
    88N-1/D24
    88N-1/D24
    88N-1/D25
    88N-1/D25
    88N-1/D26
    88N-1/D26
    88N-1/D28
    88N-1/D28
    88N/D22
    88N/D22
    88N/D26
    88N/D26
    88N/D28
    88N/D28