/content/sps/ca/fr/search-results.html
    Ce site fera l’objet d’une maintenance planifiée le samedi 19 juillet de 10 h à 18 h (HNE) (le samedi 19 juillet de 14 h à 22 h UTC). Merci de votre patience pendant cette période.
    tsm-ausschleuser-2880x1152
    tsm-ausschleuser-2880x1152

    Transnorm Sorting Modules (TSM)

    Le module de tri TRANSNORM permet de trier de façon abordable, précise et fiable les articles sans avoir à installer totalement la trieuse

     

    Agile, scalable solutions delivering cost-effective automation without a sorter

    Often times there is either a shortage of space and/or budget to install and operate a sorter on site, yet there is still a necessity to sort a high throughput volume – this is the gap in the market where the Transnorm Sorting Modules (TSM) excels, Easy to install, adapt, extend & replicate –provide CEP sites with flexible, scalable sortation solutions.

     

    How does it work?

    Underpinning the portfolio and the key of any layout is the Smart-Sort® LineSplitter. Reliable and robust, it is capable of quickly and accurately handling even the smallest dispatch bags orcardboard boxes, operating at extremely low switching times allowing parcels to be diverted with considerably reduced distances separating them.

    With the use of a single TSM LineSplitter, throughput of up to 6,500 pph is attainable – providing a solution and degree of automation to a sort without the initial investment and space required to install a sorter.

    When seeking multiple outfeeds whether they are chutes, loading telescopic boom conveyors or gravity run offs; multiple TSM Linesplitters, featuring no complex control input will offer a functional application. Effective in facilitating a single divert solution to a line it provides gentle product handling.

    Lastly, several Linesplitters can be incorporated into a layout with collective controls implemented to form a modular application subsystem to intelligently deliver on a higher defined throughput requirement – anticipated to be its most intelligent usage.

    Transnorm Sorting Modules provide the following benefits:

    • Flexible, scalable sortation solutions
    • Reduced installation time and cost
    • In-built flexibility, ideal for changing a floorplan during peak season or busy shift
    • Standardized integrated modules with optional reversibility
    • Reliable & Robust
    • Maintenance friendly
    • Handles functions common in CEP – linesplitting, merging, alignment, timing
    • Modular design to provide a solution, subsystem or wider layout catering to parcel throughput & available space

     

    Feedback