/content/sps/mx/es/search-results.html

    Unidades Móviles

    DECT repeater with beam antenna

    Repeater with beam antenna in accordance with DECT/GAP standard for transmitting speech and data signals between the base station and the DECT terminal devices.

    Overview

    Part Number: 790D141

    Repeater with beam antenna in accordance with DECT/GAP standard for transmitting speech and data signals between the base station and the DECT terminal devices. The transmission distance for repeaters is between 50 and 300m (depending on building structure).

    Features
    • 1 repeater for a maximum of 2 parallel speech channels including external beam antenna and power supply unit
    • Wireless data transmission via a radio link (max. 1000m) to the configured base station
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list