load cells
Model UG
The Model UG Ultra Precision Universal canister load cell achieves ±0.03 % non-linearity with very little deflection. A four arm bonded strain gage bridge and female threads at both ends allow tension, compression or universal mounting.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Model UG Ultra Precision Universal load cell achieves scale quality and performance standards.The Model UG achieves ±0.03 % non-linearity with very little deflection (typically .0045 in). It utilizes a four arm strain gage bridge which is bonded and tested for high precision and dependability. Female threads on both ends facilitate mounting in any position for tension, compression, or universal force measurements. Model UG load cells can be used in both static and dynamic applications. Stainless steel construction ensures high reliability.
Features
- 5lb to 50000lb
- 0.03 % non-linearity and hysteresis, respectively
- Stainless steel
- Mini footprint
- Button-style design
- mV/V output
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。
手册
请 登录后即可查看根据您的帐户可购买的零件编号 登入