/content/sps/cn/zh/search-results.html

    thermostats

    3450RG Series Thermostat

    Low voltage. Automatic. Phenolic. Open or close on rise. 0.5 A. Gold-alloy contacts. Rivet sleeve. UL, CSA.

    Overview

    The 3450RG Series consists of a temperature-sensitive bimetal disc, electrically isolated from the switch, which actuates the normally closed contacts. The contacts open when the surface or ambient temperatures increase to the operating snap point of the calibrated disc. Response to temperature changes is extremely rapid due to the inherently low mass of the disc and the small size of the product. These products are factory calibrated to the customer’s specification. It has gold alloy contacts for low voltage applications.

    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    3450RG 80040512
    12(L115:125109:095)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450rg-3450rg
    3450RG 80040512
    12(L115:125109:095)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450rg-3450rg
    3450RG 80880371
    12(F172:184205:193)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450rg-3450rg
    3450RG 80880371
    12(F172:184205:193)
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-thermostats-2450rg-3450rg