transponder
Care giver transponder with button and clip
Care transponder with one-dimensional-looking antenna and battery monitoring, with integrated button for call suppression and call cancellation.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 790P212
Care transponder with one-dimensional-looking antenna and battery monitoring, with integrated button for call suppression and call cancellation. This transponder is not suitable as patient transponder.
Additional information
Available from 01.03.2020
Replacement for 790P121
Operating Characteristics
- Air Humidity
- < 20 to 90%
- Ambient Temperature
- 5 to 55°C
Dimensions & Weight
- Weight (g)
- 26
- Dimensions
- W: 50 mm H: 47 mm D: 17 mm
Standards & Certifications
- Type Of Protection
- IP67
Electrical Specifications
- Power Supply
- 3V DC
Material Specifications
- Material
- PC-ABS
Features
- Features & Benefits
- One-Dimensional-Looking Antenna and Battery Monitoring
- This Transponder is Not Suitable as Patient Transponder
- With Integrated Button for Call Suppression and Call Cancellation
- Color
- Grey
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20 to 90%
- Ambient Temperature
- 5 to 55°C
Dimensions & Weight
- Weight (g)
- 26
- Dimensions
- W: 50 mm H: 47 mm D: 17 mm
Standards & Certifications
- Type Of Protection
- IP67
Electrical Specifications
- Power Supply
- 3V DC
Material Specifications
- Material
- PC-ABS
Features
- Features & Benefits
- One-Dimensional-Looking Antenna and Battery Monitoring
- This Transponder is Not Suitable as Patient Transponder
- With Integrated Button for Call Suppression and Call Cancellation
- Color
- Grey
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Air Humidity : < 20 to 90%
- Weight (g) : 26
- Type Of Protection : IP67
- Power Supply : 3V DC
- Material : PC-ABS
- Industry : Healthcare
- Features & Benefits : One-Dimensional-Looking Antenna and Battery Monitoring|This Transponder is Not Suitable as Patient Transponder|With Integrated Button for Call Suppression and Call Cancellation
- Dimensions : W: 50 mm H: 47 mm D: 17 mm
- Color : Grey
- Brand : Honeywell
- Ambient Temperature : 5 to 55°C
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。