systevo legacy
Cover plate with buttons (red, green)
Cover plate for call/cancel button, fitted with call button (red) and cancel button (green).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 88882A3N
Cover plate for call/cancel button, fitted with call button - red - and cancel button - green -.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Coated with an anti-microbial substance.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Features
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Call/Cancel Button Fitted with Call Button (Red) and Cancel Button (Green)
Standards & Certifications
- Type Of Protection
- IPx4
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Others
- Industry
- Healthcare
Features
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Call/Cancel Button Fitted with Call Button (Red) and Cancel Button (Green)
Standards & Certifications
- Type Of Protection
- IPx4
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Others
- Industry
- Healthcare
- Color : White (RAL9016)
- Type Of Protection : IPx4
- Coating Type : Anti-Microbial Substance
- Dimensions : W: 68 mm H: 68 mm
- Mounting : Flush (Snap-in Fastening)
- Material : PC + ABS-FR
- Industry : Healthcare
- Features : Cover Plate for Call/Cancel Button Fitted with Call Button (Red) and Cancel Button (Green)
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。