standalone call systems
Vandalism-protected cancel Unit V2A
Vandal-proof cancel unit for providing the required call functions in the patient room.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74913FJ
Vandal-proof cancel unit for providing the required call functions in the patient room. Designed with integrated LED light. Use of a mechanical microswitch with tactile click signal on actuation. Connection to the electronics module or room terminal via a passive input (I/O). Superordinate room identification signal displayed after presence activation.
Applications & Compatibility
- Application
- Providing the Required Call Functions in the Patient Room
Dimensions & Weight
- Weight (g)
- 140
Material Specifications
- Material
- Stainless Steel V2A
Features
- Features & Benefits
- Connection to the Electronics Module or Room Terminal via a Passive Input (I/O)
- Designed with Integrated LED Light
- Superordinate Room Identification Signal Displayed After Call Activation
- Use of a Mechanical Microswitch with Tactile Click Signal on Actuation
- Color
- Silver
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Applications & Compatibility
- Application
- Providing the Required Call Functions in the Patient Room
Dimensions & Weight
- Weight (g)
- 140
Material Specifications
- Material
- Stainless Steel V2A
Features
- Features & Benefits
- Connection to the Electronics Module or Room Terminal via a Passive Input (I/O)
- Designed with Integrated LED Light
- Superordinate Room Identification Signal Displayed After Call Activation
- Use of a Mechanical Microswitch with Tactile Click Signal on Actuation
- Color
- Silver
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Application : Providing the Required Call Functions in the Patient Room
- Weight (g) : 140
- Material : Stainless Steel V2A
- Industry : Healthcare
- Features & Benefits : Connection to the Electronics Module or Room Terminal via a Passive Input (I/O)|Designed with Integrated LED Light|Superordinate Room Identification Signal Displayed After Call Activation|Use of a Mechanical Microswitch with Tactile Click Signal on Actuation
- Color : Silver
- Brand : Honeywell
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。