software licenses
Extension license for for messaging package (50 devices)
Extension licence for mobile messaging (50 devices) with the following additional functions and features.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 790M161
Extension licence for Mobile Messaging with the following additional functions and features:
Intelligent text messaging per 50 devices and per interface or device type:
- Systevo-Mobile-Client (= SMC) interface incl. gateway module (Attention: Does not include SMC control licenses.)
- ASCOM OAP interface
- Mitel OM-AXI interface
- Spectralink DECT interface
- A maximum of 5 licences can be used.
Overview
- Brand
- Honeywell - Systevo Call Ackermann
Technical Specifications
- Interface
- ASCOM OAP
- Mitel OM-AXI
- Spectralink DECT
Features
- Features & Benefits
- A Maximum of 5 Licenses can be Used
- Intelligent Text Messaging per 50 Devices and per Interface or Device Type: Systevo-Mobile-Client (= SMC) Interface Incl. Gateway Module (Attention: Does Not Include SMC Control Licenses)
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell - Systevo Call Ackermann
Technical Specifications
- Interface
- ASCOM OAP
- Mitel OM-AXI
- Spectralink DECT
Features
- Features & Benefits
- A Maximum of 5 Licenses can be Used
- Intelligent Text Messaging per 50 Devices and per Interface or Device Type: Systevo-Mobile-Client (= SMC) Interface Incl. Gateway Module (Attention: Does Not Include SMC Control Licenses)
Others
- Industry
- Healthcare
- Brand : Honeywell - Systevo Call Ackermann
- Interface : ASCOM OAP|Mitel OM-AXI|Spectralink DECT
- Industry : Healthcare
- Features & Benefits : A Maximum of 5 Licenses can be Used|Intelligent Text Messaging per 50 Devices and per Interface or Device Type: Systevo-Mobile-Client (= SMC) Interface Incl. Gateway Module (Attention: Does Not Include SMC Control Licenses)
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。