/content/sps/cn/zh/search-results.html

    patient room components

    Wall mounting kit, Systevo Call Easy

    Wall mounting kit for Systevo Call Easy with ergonomic design, for easy hang-up of the handset to the wall or bed container.

    Overview

    Part Number: 74160Z3

    Wall mounting kit for Systevo Call Easy with ergonomic design, for easy hang-up of the handset to the wall or bed container. Equipped with holes for fixation by screws.

    Easy to be cleaned and disinfected surface to fulfill the highest hygienic requirements in care facilities. Equipped with anti-microbial compound for reduction of existing bacteria or preventing their reproduction.

    Suitable for cleaning or wipe disinfection according to specifications of quality systems of care facilities. Tested by hygiene labs and approved for the usage of listed disinfectants (alcohols, aldehydes Quaternary ammonium compounds).

    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    Features
    • Plastic compound (PC + ABS-FR)
    • UV-resistant
    • Matt finish
    • Antimicrobial surface
    • impact resistance
    • heat resistance
    • Strength
    • longevity
    • durability
    • Flame protection (fire protection class V0)
    • Halogen free
    • with adhesive tape
    Specifications

    Operating Characteristics

    • Air Humidity
      • < 10% (Non-Condensing)
    • Storage Temperature
      • -20 to 60°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10
    • Ambient Temperature
      • -10 to 50°C

    Dimensions & Weight

    • Weight (g)
      • 20
    • Dimensions
      • W: 55 mm H: 55 mm D: 32 mm

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0
    • Approval
      • MIL-STD-810G

    Technical Specifications

    • Mounting
      • Wall

    Material Specifications

    • Material
      • Plastic Compound (PC + ABS-FR)

    Features

    • Includes
      • Adhesive Tape
    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Heat Resistance
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Strength
      • UV-Resistant
    • Color
      • White
    • Coating Type
      • Antimicrobial

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 10% (Non-Condensing)
    • Storage Temperature
      • -20 to 60°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • -10
    • Ambient Temperature
      • -10 to 50°C

    Dimensions & Weight

    • Weight (g)
      • 20
    • Dimensions
      • W: 55 mm H: 55 mm D: 32 mm

    Standards & Certifications

    • Type Of Protection
      • Fire Protection Class V0
    • Approval
      • MIL-STD-810G

    Technical Specifications

    • Mounting
      • Wall

    Material Specifications

    • Material
      • Plastic Compound (PC + ABS-FR)

    Features

    • Includes
      • Adhesive Tape
    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Heat Resistance
      • Impact Resistance
      • Longevity
      • Matt Finish
      • Strength
      • UV-Resistant
    • Color
      • White
    • Coating Type
      • Antimicrobial

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 10% (Non-Condensing)
    • Weight (g) : 20
    • Type Of Protection : Fire Protection Class V0
    • Storage Temperature : -20 to 60°C
    • Mounting : Wall
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : -10
    • Material : Plastic Compound (PC + ABS-FR)
    • Industry : Healthcare
    • Includes : Adhesive Tape
    • Features & Benefits : Antimicrobial Surface|Durability|Halogen Free|Heat Resistance|Impact Resistance|Longevity|Matt Finish|Strength|UV-Resistant
    • Dimensions : W: 55 mm H: 55 mm D: 32 mm
    • Color : White
    • Coating Type : Antimicrobial
    • Approval : MIL-STD-810G
    • Ambient Temperature : -10 to 50°C
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list