patient room components
Cover plate Systevo bed unit with magnetic plug system
Cover plate for Systevo bed unit with magnetic plug system.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88885F3
Cover plate for Systevo bed unit with magnetic plug system.
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire prot class V0)
- Halogen free
Accessories
88914A5 Frame for cover plate (single)
88914B5 Frame for cover plate (double)
88914C5 Frame for cover plate (triple)
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
Features
- Features & Benefits
- Antimicrobial Surface
- Durability
- Flame Protection (Fire Protection Class V0)
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
- Halogen Free
- Heat Resistance
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Strength
- UV-Resistant
Others
- Industry
- Healthcare
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
Features
- Features & Benefits
- Antimicrobial Surface
- Durability
- Flame Protection (Fire Protection Class V0)
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
- Halogen Free
- Heat Resistance
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Strength
- UV-Resistant
Others
- Industry
- Healthcare
- Dimensions : W: 68 mm H: 68 mm
- Type Of Protection : Fire Protection Class V0
- Material : PC + ABS-FR
- Industry : Healthcare
- For Use With : Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
- Features & Benefits : Antimicrobial Surface|Durability|Flame Protection (Fire Protection Class V0)|Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)|Halogen Free|Heat Resistance|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。