核心部件
Corridor databus splitter / repeater / terminator -active-
Bus-switch/repeater facilitate the bifurcation at the corridor databus and can be used as an amplifier for this purpose.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features
- Includes
- Audio BUS (ABUS)
- Blind Cover Plate
- Input and Output
- Length of Data and Audio BUS Max. 500 then Repeater Required
- Max. 4 Repeaters in Series
- Max. 64 Participants per Segment then Repeater Required
- Features & Benefits
- Equipped with 2 Inputs and Outputs for Simultaneous Processing of the Data and Audio BUS Signals
- Supports Splitter Mode for Branching the Data and Audio BUS
- Systevo Repeater Module for Digital Signal Processing of Data Communication on the Data and Audio BUS
- Use of a Repeater Required if the Length of the Data and/or Audio BUS Exceeds 500 and if there are More than 64 Participants per Segment
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
- Storage Temperature
- -20 to 70°C
- Ambient Temperature
- 5 to 55°C
Electrical Specifications
- Current consumption (mA)
- 35
- Operating voltage (A)
- 24 +/-10% VDC
- Power Supply
- 24 VDC
Dimensions & Weight
- Weight (g)
- 50
- Dimensions
- W: 71 mm H: 71 mm D: 25 mm
Technical Specifications
- Technology
- Data Bus (ZBUS)
- Mounting
- Flush (DIN 49073)
Others
- Industry
- Healthcare
Features
- Includes
- Audio BUS (ABUS)
- Blind Cover Plate
- Input and Output
- Length of Data and Audio BUS Max. 500 then Repeater Required
- Max. 4 Repeaters in Series
- Max. 64 Participants per Segment then Repeater Required
- Features & Benefits
- Equipped with 2 Inputs and Outputs for Simultaneous Processing of the Data and Audio BUS Signals
- Supports Splitter Mode for Branching the Data and Audio BUS
- Systevo Repeater Module for Digital Signal Processing of Data Communication on the Data and Audio BUS
- Use of a Repeater Required if the Length of the Data and/or Audio BUS Exceeds 500 and if there are More than 64 Participants per Segment
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
- Storage Temperature
- -20 to 70°C
- Ambient Temperature
- 5 to 55°C
Electrical Specifications
- Current consumption (mA)
- 35
- Operating voltage (A)
- 24 +/-10% VDC
- Power Supply
- 24 VDC
Dimensions & Weight
- Weight (g)
- 50
- Dimensions
- W: 71 mm H: 71 mm D: 25 mm
Technical Specifications
- Technology
- Data Bus (ZBUS)
- Mounting
- Flush (DIN 49073)
Others
- Industry
- Healthcare
- Includes : Audio BUS (ABUS)|Blind Cover Plate|Input and Output|Length of Data and Audio BUS Max. 500 then Repeater Required|Max. 4 Repeaters in Series|Max. 64 Participants per Segment then Repeater Required
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : 5
- Current consumption (mA) : 35
- Operating voltage (A) : 24 +/-10% VDC
- Storage Temperature : -20 to 70°C
- Features & Benefits : Equipped with 2 Inputs and Outputs for Simultaneous Processing of the Data and Audio BUS Signals|Supports Splitter Mode for Branching the Data and Audio BUS|Systevo Repeater Module for Digital Signal Processing of Data Communication on the Data and Audio BUS|Use of a Repeater Required if the Length of the Data and/or Audio BUS Exceeds 500 and if there are More than 64 Participants per Segment
- Ambient Temperature : 5 to 55°C
- Power Supply : 24 VDC
- Weight (g) : 50
- Technology : Data Bus (ZBUS)
- Dimensions : W: 71 mm H: 71 mm D: 25 mm
- Mounting : Flush (DIN 49073)
- Industry : Healthcare