portable detector parts and accessories
AreaRAE Pro Calibration and Maintenance Accessories
Transportable area monitor - the first choice of first responders
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• Monitors up to seven threats, including Gamma radiation , VOCs, combustibles, Toxics and Oxygen
• Ppb performance level on VOCs measurement • Dedicated gamma sensor slot
• Local weather station
• Part of ConneXt Safety Solutions with ISM and Wi-Fi wireless configurations
• Wireless technology sends real-time data to command station up to two miles (3km) away
• Secondary radio module (Mesh) act as a communication Hub for other wireless devices
• Ruggedized, portable, and weather-resistant design for harsh environments
Application:
• CBRNE
• Clandestine Labs
• Decontamination
• Emergency Response
• Fire Overhaul
• Hazmat Response
• Urban Search & Rescue
• Venue Protection
Overview
- Brand
- RAE Systems by Honeywell
- Warranty
- Four years for O2 Liquid Oxygen sensors
Features
- Sub-Category
- Transportable
- Alarm Type
- Audible, Visual, Vibrating
- Datalogging
- Continuous data logging (90 days for 7 gas sensors- 1 Gamma
- Features & Benefits
- Delivers real-time readings to Honeywell’s remote monitoring software, so you can instantly determine the location and severity of a threat
- User Options
- 3 operation and programming keys
- Wireless Technology
- BLE- MESH- WiFi
Dimensions & Weight
- Instrument Size
- 12.36” x 12.04” x 6.53”
Technical Specifications
- Humidity Range
- 0%-95%
- Sensor Range
- VOC (0-2000ppm), LEL (0-100%LEL), CO2 (0-50000ppm), NH3 (0-100ppm), CO (0-2000ppm), Cl2 (0-50ppm), ETO (0-500ppm), H2 (0-2000ppm), HCL (0-15ppm), HCN (0-50ppm), HF (0.5-10ppm), H2S (0-1000ppm), O2 (0-30%), SO2 (0-20ppm), NO (0-250ppm), NO2 (0-20ppm), PH3 (0-20ppm), Gamma (0.01 μSv/h to 0.2 mSv/h)
- Gas Type
- VOC, LEL, CO2, NH3, CO, Cl2, ETO, H2, HCL, HCN, HF, H2S, O2, SO2, NO, NO2, PH3, Gamma
Standards & Certifications
- Standards
- US / Canada: Class 1, Division 2 Groups A, B, C, D
- Ingress Protection
- IP65
Others
- Sampling Pump Range
- 100ft (30m)
- Minimum Temperature
- -20 degree Celsius
- Maximum Temperature
- 50 degree Celsius
- Weight
- 6.5 kilogram
- Industry
- Government & Public Sector
Overview
- Brand
- RAE Systems by Honeywell
- Warranty
- Four years for O2 Liquid Oxygen sensors
Features
- Sub-Category
- Transportable
- Alarm Type
- Audible, Visual, Vibrating
- Datalogging
- Continuous data logging (90 days for 7 gas sensors- 1 Gamma
- Features & Benefits
- Delivers real-time readings to Honeywell’s remote monitoring software, so you can instantly determine the location and severity of a threat
- User Options
- 3 operation and programming keys
- Wireless Technology
- BLE- MESH- WiFi
Dimensions & Weight
- Instrument Size
- 12.36” x 12.04” x 6.53”
Technical Specifications
- Humidity Range
- 0%-95%
- Sensor Range
- VOC (0-2000ppm), LEL (0-100%LEL), CO2 (0-50000ppm), NH3 (0-100ppm), CO (0-2000ppm), Cl2 (0-50ppm), ETO (0-500ppm), H2 (0-2000ppm), HCL (0-15ppm), HCN (0-50ppm), HF (0.5-10ppm), H2S (0-1000ppm), O2 (0-30%), SO2 (0-20ppm), NO (0-250ppm), NO2 (0-20ppm), PH3 (0-20ppm), Gamma (0.01 μSv/h to 0.2 mSv/h)
- Gas Type
- VOC, LEL, CO2, NH3, CO, Cl2, ETO, H2, HCL, HCN, HF, H2S, O2, SO2, NO, NO2, PH3, Gamma
Standards & Certifications
- Standards
- US / Canada: Class 1, Division 2 Groups A, B, C, D
- Ingress Protection
- IP65
Others
- Sampling Pump Range
- 100ft (30m)
- Minimum Temperature
- -20 degree Celsius
- Maximum Temperature
- 50 degree Celsius
- Weight
- 6.5 kilogram
- Industry
- Government & Public Sector
- Brand : RAE Systems by Honeywell
- Sampling Pump Range : 100ft (30m)
- Minimum Temperature : -20 degree Celsius
- Maximum Temperature : 50 degree Celsius
- Weight : 6.5 kilogram
- Sub-Category : Transportable
- Instrument Size : 12.36” x 12.04” x 6.53”
- Humidity Range : 0%-95%
- Sensor Range : VOC (0-2000ppm), LEL (0-100%LEL), CO2 (0-50000ppm), NH3 (0-100ppm), CO (0-2000ppm), Cl2 (0-50ppm), ETO (0-500ppm), H2 (0-2000ppm), HCL (0-15ppm), HCN (0-50ppm), HF (0.5-10ppm), H2S (0-1000ppm), O2 (0-30%), SO2 (0-20ppm), NO (0-250ppm), NO2 (0-20ppm), PH3 (0-20ppm), Gamma (0.01 μSv/h to 0.2 mSv/h)
- Alarm Type : Audible, Visual, Vibrating
- Standards : US / Canada: Class 1, Division 2 Groups A, B, C, D
- Datalogging : Continuous data logging (90 days for 7 gas sensors- 1 Gamma
- Features & Benefits : Delivers real-time readings to Honeywell’s remote monitoring software, so you can instantly determine the location and severity of a threat
- User Options : 3 operation and programming keys
- Warranty : Four years for O2 Liquid Oxygen sensors
- Wireless Technology : BLE- MESH- WiFi
- Ingress Protection : IP65
- Gas Type : VOC, LEL, CO2, NH3, CO, Cl2, ETO, H2, HCL, HCN, HF, H2S, O2, SO2, NO, NO2, PH3, Gamma
- Industry : Government & Public Sector
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。
请 登录后即可查看根据您的帐户可购买的零件编号 登入