/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    fixed gas detectors

    XPT Gas Sampling System

    A sampling system can be used to precondition a gas sample to enable accurate detection in both safety and processes control type of applications.

    Overview
    XPT sampling system is an easily configurable sampling system that supports up to 2 channels of gas detections which can be serial or parallel configured. It accepts inputs from Searchpoint Optima Plus infrared point detectors, Sensepoint detectors, Sensepoint XCD detectors or XNX transmitters. Three different configurations of Searchpoint Optima Plus are available to suit the requirements of different solvent monitoring applications. The system can be plate or cabinet mounted and assembled with an injector or pump.
    Specifications

    Temperature

    • Minimum Temperature
      • -40
    • Maximum Temperature
      • 80

    Certifications

    • Standards
      • EN1539

    Features & Benefits

    • Features & Benefits
      • It Accepts Inputs From Searchpoint Optima Plus Infrared Point Detectors, Sensepoint Detectors, Sensepoint Xcd Detectors or XNX Transmitters
      • The System can be Plate or Cabinet Mounted and Assembled with an Injector or Pump
      • Three Different Configurations of Searchpoint Optima Plus are Available to Suit The Requirements of Different Solvent Monitoring Applications
      • XPT Sampling System is an Easily Configurable Sampling System That Supports Up To 2 Channels of Gas Detections which can be Serial or Parallel Configured

    Filter

    • Filter Included
      • Yes

    Options

    • For Use With
      • Automotive Industry Applications
      • Chemical and Petrochemical
      • Coating

    Additional Specifications

    • Mounting
      • Cabinet
      • Plate

    Temperature

    • Minimum Temperature
      • -40
    • Maximum Temperature
      • 80

    Certifications

    • Standards
      • EN1539

    Features & Benefits

    • Features & Benefits
      • It Accepts Inputs From Searchpoint Optima Plus Infrared Point Detectors, Sensepoint Detectors, Sensepoint Xcd Detectors or XNX Transmitters
      • The System can be Plate or Cabinet Mounted and Assembled with an Injector or Pump
      • Three Different Configurations of Searchpoint Optima Plus are Available to Suit The Requirements of Different Solvent Monitoring Applications
      • XPT Sampling System is an Easily Configurable Sampling System That Supports Up To 2 Channels of Gas Detections which can be Serial or Parallel Configured

    Filter

    • Filter Included
      • Yes

    Options

    • For Use With
      • Automotive Industry Applications
      • Chemical and Petrochemical
      • Coating

    Additional Specifications

    • Mounting
      • Cabinet
      • Plate
    • Minimum Temperature : -40
    • Maximum Temperature : 80
    • Standards : EN1539
    • Features & Benefits : It Accepts Inputs From Searchpoint Optima Plus Infrared Point Detectors, Sensepoint Detectors, Sensepoint Xcd Detectors or XNX Transmitters|The System can be Plate or Cabinet Mounted and Assembled with an Injector or Pump|Three Different Configurations of Searchpoint Optima Plus are Available to Suit The Requirements of Different Solvent Monitoring Applications|XPT Sampling System is an Easily Configurable Sampling System That Supports Up To 2 Channels of Gas Detections which can be Serial or Parallel Configured
    • Filter Included : Yes
    • For Use With : Automotive Industry Applications|Chemical and Petrochemical|Coating
    • Mounting : Cabinet|Plate
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    01-HP-SP2230
    01-HP-SP2230
    01-HP-SP2231
    01-HP-SP2231
    01-HP-SR1130
    01-HP-SR1130
    01-HP-SR1131
    01-HP-SR1131
    01-HZ-SP2220
    01-HZ-SP2220
    01-HZ-SP2230
    01-HZ-SP2230
    01-HZ-SR1120
    01-HZ-SR1120
    02-HL-SP2231
    02-HL-SP2231
    06-HP-CR1140
    06-HP-CR1140
    06-HP-CR1150
    06-HP-CR1150