/content/sps/cn/zh/search-results.html
    目前该地区的全局搜索功能暂时出现故障。请选择 "United States - English" 地区并继续搜索。

    self contained breathing apparatus scba

    Honeywell TITAN™ SCBA

    Setting the standard for comfort and durability

    Overview
    Honeywell developed the TITAN® SCBA with advanced functionality for safety: reliability and usability: through extensive collaboration and testing with firefighters. The TITAN is intuitive and easy to use: plus delivers on comfort and the flexibility to move with you. The same Honeywell electronic expertise used in Honeywell Aerospace went into to TITAN for superb reliability and durability.

    Features and Benefits:

    Ergonomic
    • Swivel and pivot backframe design allows SCBA to move with you in all positions
    • Sits firmly on the hips: taking all the weight off the shoulders
    • Curved shoulder straps allow complete freedom of arm movement and stay secure: no need for a chest strap. But we do offer one as an option.
    Smart
    • Dual motion sensors minimize false person down alerts.
    • ThermAlert™: standard in all TITANs: alarms when you’ve reached a critical point on a time-temperature curve.
    • Wellness Check provides an audible and visual alarm should there be an issue with any electronic component on the SCBA.
    Intuitive
    • Large grab handles are easy to find and use with gloved hands.
    • Air Klic second stage regulator locks in place first and every time.
    Low maintenance
    • Easy access to all main components.
    • Hoses routed for easy access.
    • Standard C-cell batteries: no special batteries to charge and replace.
    Made in the USA.
    Compliant with 1981: 2013 NFPA.

    Item numberItem Description
    Configured SCBA
    Custom configure your TITAN SCBA. Options include
    • Low (2216 psig) or high (4500 psig) pressure:
    • Warbling whistle or bell alarm:
    • 30-: 45- or 60-minute cylinder: threaded or quick connect:
    • Facepiece with Kevlar® mesh headnet or 5-strap head harness:
    • CommCommand communication systems:
    • Buddy breather and auxiliary airline:
    • Any combination of small: large and utility D-rings:
    To see all options and build your unique configuration click here
    995139
    2013 TITAN SCBA. Complete assembly includes warbling whistle alarm:
    30-minute carbon cylinder: 2216 psig: threaded:
    Twenty/20+ medium facepiece with Kevlar® mesh headnet:
    PASS: buddy breather: utility D-rings: sliding D-rings.
    995144
    2013 TITAN SCBA. Complete assembly includes warbling whistle alarm:
    45-minute carbon cylinder: 4500 psig: threaded:
    Twenty/20+ medium facepiece with Kevlar® mesh headnet:
    PASS: buddy breather: utility D-rings: sliding D-rings.
    995244
    2013 TITAN SCBA. Complete assembly includes warbling whistle alarm:
    60-minute carbon cylinder: 4500 psig: threaded:
    Twenty/20+ medium facepiece with Kevlar® mesh headnet:
    PASS: buddy breather: utility D-rings: sliding D-rings.
    995035
    2013 TITAN SCBA. Complete assembly includes warbling whistle alarm:
    30-minute carbon cylinder: 2216 psig: threaded:
    Twenty/20+ medium facepiece with Kevlar® mesh headnet:
    PASS: buddy breather: utility D-rings: sliding D-rings:
    CommCommand voice amplification system (VAS):
    Carrying case
    995036
    2013 TITAN SCBA. Complete assembly includes warbling whistle alarm:
    30-minute carbon cylinder: 4500 psig: threaded:
    Twenty/20+ medium facepiece with Kevlar® mesh headnet:
    PASS: buddy breather: utility D-rings: sliding D-rings:
    CommCommand voice amplification system (VAS):
    Carrying case
    995048
    2013 TITAN SCBA. Complete assembly includes warbling whistle alarm:
    30-minute carbon cylinder: 2216 psig: threaded
    Pathfinder® location system (Tracker sold separately)
    Twenty/20+ medium facepiece with Kevlar® mesh headnet:
    PASS: buddy breather: utility D-rings: sliding D-rings:
    CommCommand voice amplification system (VAS):
    Carrying case

    Applications:
    • Fire Service
    • Fire Brigades
    • High Heat Applications
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list