/content/sps/cn/zh/search-results.html

    hard hats

    The Peak A59 Hardhat Retail

    Peak A59 - Hard hat with rain trough HDPE shell and 4-pt plastic adjustable Racheting or pinlock suspension and 2 anchor points for chin strap

    Overview
    The Honeywell PresLock Suspension White Hard Hat provides an outstanding balance between the protection you need and the comfort you want. It is constructed with patented shock-absorbing hangers and an ultra-tough polyethylene shell that can withstand accidental impacts: yet it remains light enough to wear all day long. A downward-facing strap helps to hold the hard hat securely in place: and the PresLock suspension adjusts to a snug fit with a simple turn of the knob. The yellow hard hat is designed to meet ANSI Z89.1 (2003 standard): Type 1 Impact requirements and Class G and E electrical: and it has universal accessory slots to allow you to attach almost any cap accessory.
    • Patented shock absorbing hangers absorb impacts evenly: tough yet lightweight high density polyethylene shell
    • Pin lock or ratchet size adjustment with 3-level height adjustment.
    • Cap attachments can be easily added with the universal accessory slots: nape strap is downward-angled for a more secure fit
    • Recommended use: construction sites: climbing electrical and telephone poles: trimming trees: roofing
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list