/content/sps/cn/zh/search-results.html

    impact gloves

    Honeywell RigDog™ CR Gloves

    Honeywell RigDog™ CR Gloves

    Overview
    The new and improved Honeywell Rig Dog(TM) CR gloves now with cut resistance on the palm and fingers. The Rig Dog gloves features molded thermoplastic rubber (TPR) patches for impact protection and are ANSI A7 cut-resistant palm to enhance protection against cuts and slashes. Two Rig Dog CR styles are available: the all-season MPCT2000 and the cold weather MPCT2000HD: both of which are comfortable and stylish to wear.

    Features & Benefits:
    • Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
    • TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact: TPR is also placed on key scrape-hazard areas for added protection
    • ANSI A7 cut-resistant palm helps to protect wearer from cut and slash hazards.
    • Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief
    • Reinforced thumb-crotch protects the highest wear area for increased glove longevity
    Specifications

    Others

    • Lined
      • No
    • Knuckle Strap Included
      • No
    • Care and Maintenance
      • Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Features & Benefits
      • Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact; TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact; TPR is also placed on key scrape-hazard areas for added protection; ANSI A7 cut-resistant palm helps to protect wearer from cut and slash hazards.; Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief; Reinforced thumb-crotch protects the highest wear area for increased glove longevity
    • Chemotherapy Tested
      • No
    • Fingertip Material
      • Spandex
    • Protection Type
      • Cut & Impact
    • Fingers Exposed
      • No
    • Fingers Covered
      • Yes
    • Finger Material
      • TPR & Spandex
    • Finger Features
      • TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact
    • Thumb Material
      • TPR & Spandex
    • Thumb Features
      • Reinforced thumb-crotch protects the highest wear area for increased glove longevity
    • Powder Content
      • None
    • Cut Resistance
      • A7
      • ANSI A7
    • Palm Material
      • Polyurethane
    • Palm Features
      • Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief
    • Elastic Wrist
      • Yes
    • Cuff Material
      • Spandex
    • Back Material
      • TPR & Spandex
    • Back Features
      • Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
    • Construction
      • Cut & Sewn
    • Closure Type
      • Velcro
    • Reusability
      • Yes
    • Wrist Type
      • Knit
    • Glove Type
      • Cut Resistant
    • Antistatic
      • Yes
    • Standards
      • OSHA Standard - 29 CFR 1915.157; ANSI A7
    • Material
      • Hi-Viz Spandex
    • Sterile
      • No

    Others

    • Lined
      • No
    • Knuckle Strap Included
      • No
    • Care and Maintenance
      • Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Features & Benefits
      • Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact; TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact; TPR is also placed on key scrape-hazard areas for added protection; ANSI A7 cut-resistant palm helps to protect wearer from cut and slash hazards.; Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief; Reinforced thumb-crotch protects the highest wear area for increased glove longevity
    • Chemotherapy Tested
      • No
    • Fingertip Material
      • Spandex
    • Protection Type
      • Cut & Impact
    • Fingers Exposed
      • No
    • Fingers Covered
      • Yes
    • Finger Material
      • TPR & Spandex
    • Finger Features
      • TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact
    • Thumb Material
      • TPR & Spandex
    • Thumb Features
      • Reinforced thumb-crotch protects the highest wear area for increased glove longevity
    • Powder Content
      • None
    • Cut Resistance
      • A7
      • ANSI A7
    • Palm Material
      • Polyurethane
    • Palm Features
      • Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief
    • Elastic Wrist
      • Yes
    • Cuff Material
      • Spandex
    • Back Material
      • TPR & Spandex
    • Back Features
      • Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
    • Construction
      • Cut & Sewn
    • Closure Type
      • Velcro
    • Reusability
      • Yes
    • Wrist Type
      • Knit
    • Glove Type
      • Cut Resistant
    • Antistatic
      • Yes
    • Standards
      • OSHA Standard - 29 CFR 1915.157; ANSI A7
    • Material
      • Hi-Viz Spandex
    • Sterile
      • No
    • Lined : No
    • Knuckle Strap Included : No
    • Care and Maintenance : Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
    • Features & Benefits : Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact; TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact; TPR is also placed on key scrape-hazard areas for added protection; ANSI A7 cut-resistant palm helps to protect wearer from cut and slash hazards.; Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief; Reinforced thumb-crotch protects the highest wear area for increased glove longevity
    • Chemotherapy Tested : No
    • Fingertip Material : Spandex
    • Protection Type : Cut & Impact
    • Fingers Exposed : No
    • Fingers Covered : Yes
    • Finger Material : TPR & Spandex
    • Finger Features : TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact
    • Thumb Material : TPR & Spandex
    • Thumb Features : Reinforced thumb-crotch protects the highest wear area for increased glove longevity
    • Powder Content : None
    • Cut Resistance : A7|ANSI A7
    • Palm Material : Polyurethane
    • Palm Features : Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief
    • Elastic Wrist : Yes
    • Cuff Material : Spandex
    • Back Material : TPR & Spandex
    • Back Features : Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
    • Construction : Cut & Sewn
    • Closure Type : Velcro
    • Reusability : Yes
    • Wrist Type : Knit
    • Glove Type : Cut Resistant
    • Antistatic : Yes
    • Standards : OSHA Standard - 29 CFR 1915.157; ANSI A7
    • Material : Hi-Viz Spandex
    • Sterile : No
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list