general purpose gloves
North Grip N® Hot Mill Retail
North Grip N® Hot Mill
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- HEAT-RESISTANT: Honeywell North Grip N Hot Mill Gloves are rated to protect against intermittent heat up to 400 °F (200 °C)
- EXCELLENT GRIP: Nitrile “N” pattern coating provides excellent grip on tools: metal: wood and other surfaces: and also extends the glove's lifespan
- DEXTERITY & BREATHABILITY: Loose knit construction permits safety glove fingers to move freely: and allows for constant airflow to keep hands cool and dry
- CUT & ABRASION-RESISTANT: Heavy gauge cotton offers good protection against cuts and abrasions: work gloves are EN407 and EN388 compliant
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。