chemical resistant gloves
Anti C- Unsupported Natural Rubber Gloves
Anti C- Unsupported Natural Rubber Gloves
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Mil Spec compliant glove for nuclear industry use: high density: 100% natural rubber: diamond embossed palm
- Gloves are certified incinerable. Meets MIL-G-82242D
- Chlorinated finish for ease in donning and doffing
Others
- Lined
- Unlined
- Chemical Permeation Resistance
- Yes minute (time unit)
- Liquid Permeation Resistance
- Yes
- Care and Maintenance
- It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Puncture Resistance
- EN388
- Chemotherapy Tested
- No
- Abrasion Resistance
- ANSI/ISEA 105-ASTM D3389-05; EN388
- Protection Type
- Chemical Protection
- Cut Resistance
- ANSI/ISEA 105-ASTM F1790-97; EN388
- Palm Material
- Natural Rubber
- Cuff Material
- Natural Rubber
- Grip Pattern
- Diamond Embossed
- For Use With
- Chemicals
- Glove Type
- Chemical Resistance
- Rubber Gloves
- Cuff Style
- Beaded
- Standards
- OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
- Material
- Natural Rubber
- Natural Rubber Latex
- Sterile
- No
Others
- Lined
- Unlined
- Chemical Permeation Resistance
- Yes minute (time unit)
- Liquid Permeation Resistance
- Yes
- Care and Maintenance
- It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Puncture Resistance
- EN388
- Chemotherapy Tested
- No
- Abrasion Resistance
- ANSI/ISEA 105-ASTM D3389-05; EN388
- Protection Type
- Chemical Protection
- Cut Resistance
- ANSI/ISEA 105-ASTM F1790-97; EN388
- Palm Material
- Natural Rubber
- Cuff Material
- Natural Rubber
- Grip Pattern
- Diamond Embossed
- For Use With
- Chemicals
- Glove Type
- Chemical Resistance
- Rubber Gloves
- Cuff Style
- Beaded
- Standards
- OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
- Material
- Natural Rubber
- Natural Rubber Latex
- Sterile
- No
- Lined : Unlined
- Chemical Permeation Resistance : Yes minute (time unit)
- Liquid Permeation Resistance : Yes
- Care and Maintenance : It is recommended that product stored in original packaging in a cool dry place away from direct sunlight or other strong light. Away from chemicals. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Puncture Resistance : EN388
- Chemotherapy Tested : No
- Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
- Protection Type : Chemical Protection
- Cut Resistance : ANSI/ISEA 105-ASTM F1790-97; EN388
- Palm Material : Natural Rubber
- Cuff Material : Natural Rubber
- Grip Pattern : Diamond Embossed
- For Use With : Chemicals
- Glove Type : Chemical Resistance|Rubber Gloves
- Cuff Style : Beaded
- Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
- Material : Natural Rubber|Natural Rubber Latex
- Sterile : No
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。