proximity gear
Morning Pride® VIPER - Proximity Gear
MAXIMIZED PROTECTION
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
PART OF THE MORNING PRIDE SERIES
Features and Benefits:
- Available Coat and Pant Closure Systems (all paired with hook and loop)
- Zipper under flap
- Hooks and dees inside flap
- NFPA 1971
- Thermal Enhancement Option – VIPER’s unique TES™ (Thermal Enhancement System) design dramatically increases TPP (thermal protective performance) with no significant impact on THL (total heat loss). TES™ consists of a layer of Nomex® mesh on the upper torso and arms – all areas typically exposed to compression and the highest thermal load.
- Wristlets with Breathable Waterwell
- Soft Drag Rescue Device
- Leather or Arashield Coat Reinforced Cuffs
- Padded Elbows and Shoulders
- Radio Pockets
- Microphone Loop
- Full or Semi-bellows Pockets
- Divider Pockets
- Hand Warmer Pockets Popular
- V-blade Rescue Knife Pocket
- A customized pocket specifically designed for a V-blade rescue knife for extrication from safety harness or seat belt. It is conveniently located on the upper leg and features a wide reach hook & loop opening, making it easily accessible.
- Leather or Arashield Reinforced Pant Cuffs
- Full or Semi-bellows Pockets
- Suspenders with Quick-release
- Reverse Boot Cut
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。