horizontal lifeline systems
Miller Safeline HII horizontal lifeline
Miller Safeline HII horizontal lifeline
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Lifeline System incorporates a unique, state-of-the-art shock absorber, which uses Miller patented 'Force-dispersal Technology' to provide fall protection for up to three workers across a maximum span of 15m, depending on the characteristics of the lifeline. Easy to install shock absorber with exceptional performance The Söll SafeLine absorber can be easily and rapidly fixed with the axles and pins provided. The black shrink tube around the shock absorber is UV-resistant and weather-proof. The shock absorber has been designed to disperse energy during a fall to protect both workers and the roof structure. Its patented 'Force-dispersal Technology' ensures that energy is distributed evenly when the shock absorber is deployed. Easy to use with karabiner attachmentThe user can easily attach and detach at any position along the Söll SafeLine by using their karabiner of choice as connection device. Smooth passage of intermediate bracketsThe karabiner performs with a continuous, steady movement without interruption through the intermediate bracket. The intermediate bracket is installed between maximum spans of 15m.Easy to order kit with installation essentialsSöll SafeLine is proposed as a kit containing the new shock absorber, a tensioner with integrated tension indicator, cable end clamps and an identity plate. Additionally to these essential components, only intermediate parts and the correct cable length need to be ordered.
- Construction
- Fall from height
- EN 795:2012 - Meets the EN 795:2012 standard
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。