harnesses
Revolution 2
Revolution 2
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
FOR SITE WORK CONSTRUCTION
Designed to meet the durability: all-day comfort and safety requirements while working at heights on a construction site: the new Miller Revolution™ Construction Harness offer the same key features that the original Miller Revolution Harnesses are known for.
Heavy-Duty Webbing
The harness uses a heavy-duty webbing that is almost twice as strong as the standards require: and is certain to provide the longest service life possible.
Integrated Back/Shoulder Pad
Built with the new back/shoulder padding it enables optimum air flow: while providing all-day comfort: even in the shoulders when carrying a full load of tools.
Features & Benefits:
• Standard Features
• All Miller premium harnesses are rated to 400 lbs. (181.4 kg) capacity
• Web Finials – Clip-on design safely organizes webbing after proper adjustment
• Self-Contained Label Pack – Integrated pack encapsulates labels minimizing damage and loss
• PivotLink™ Connection – Provides attachment point for belts/tools/accessories
• Cam Buckle – Easy: one-hand adjustment/release allows simultaneous adjustment of shoulder straps
• Integrated Accessory System – Modular attachment design provides connection points for belts/tools/accessories
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。