harnesses
Miller™ Standard Non-Stretch Harnesses
Miller™ Standard Non-Stretch Harnesses
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Miller Harnesses offer a variety of traditional: non-stretch full-body harnesses that are available in lightweight: durable: yellow polyester webbing.
Easily Adjustable
Miller™ Standard Non-Stretch Harnesses feature pull-up or pull-down adjustment and a variety of connectors including mating: friction: and tongue buckles.
Improved Safety
Our full-body harness is designed with non-stretch material to protect workers from slipping out of the equipment during a fall. Rated to 400-lbs. (181.4 kg) capacity.
Features & Benefits:
- Bright webbing colors are easily visible enhancing compliance and inspection
- Self-contained label pack encapsulates labels minimizing damage and loss
- Integrated and oversized pull-free lanyard rings
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。