harnesses
Miller HP™ (High Performance) Non-Stretch Harness with Side D-Ring
Miller HP™ (High Performance) Non-Stretch Harness with Side D-Ring
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Durable: lightweight nylon webbing
- Bright colours make the HP ™ harnesses readily visible and easy to inspect
- Back strap prevents user from falling out of the harness
- Lanyard ring allows user to attach lanyard when not in use
- All harnesses include sub pelvic strap
- Comfort-touch back D-ring pad designed with woven: breathable material for cooler extended-wear comfort: orients harness for quick: tangle-free donning
- Rated to 400-lbs. (181.4 kg) capacity
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。