/content/sps/cn/zh/search-results.html

    harnesses

    Miller DuraFlex Python™ Harness Side D-ring

    Miller DuraFlex Python™ Harness Side D-ring

    Overview
    The Miller Duraflex® Python™ harness features cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt. Duraflex® stretchable webbing in the lower torso for greater flexibility: mobility and less fatigue.

    Features & Benefits:
    • Tubular webbing designed with contoured edge improves comfort: durable: high density: water-repellent foam
    • Fully-adjustable harness design: along with the stretchable webbing: ensures proper fit without sacrificing comfort
    • Self-contained label pack encapsulates labels minimizing damage and loss. Integrated and oversized pull-free lanyard rings
    • Soft and flexible D-ring back pad further enhances comfort
    • Rated to 400-lbs. (181.4 kg) capacity
    Specifications

    Others

    • Product Type
      • Harness Degrees Celsius

    Others

    • Product Type
      • Harness Degrees Celsius
    • Product Type : Harness Degrees Celsius
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list