harnesses
Miller AirCore Harness with Quick Connect Aluminum Hardware
Miller AirCore Harness with Quick Connect Aluminum Hardware
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
For use in climbing and confined spaces
The Miller AirCore™ Harness was specially designed for the most demanding applications of professional users. Now available with a front D-ring: the harness is perfect for ladder climbing: descent or rescue positioning tasks: improving comfort: safety and productivity on the jobsite.
Durable
The AirCore™ harness is built with strong: lightweight webbing and a front D-ring that is highly corrosion-resistant: yet not stiff or coarse.
Ergonomic Design
Its contoured design minimizes contact around a worker's neck: lower back: and inner thighs to reduce chafing and improve comfort.
Features & Benefits:
• Comfortable
• Open-core padding technology for softness: breathability: and moisture control
• Up to 16% less surface area than other padding used on the market
• The patented Miller DuraFlex® stretchable webbing maintains comfort at all times without compromising on mobility
• Unique cam buckles on the shoulder straps ensures vertical comfort
• Quick-connect chest buckles provide easy donning and doffing
• 16% lighter in weight than competitive harnesses with aluminum hardware
• 20% lighter than harnesses with steel hardware
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。