harnesses
Miller AirCore Harness Construction with steel Hardware
Miller AirCore Harness Construction with steel Hardware
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Breathable: Open-Core Padding Technology – Maximizes airflow: and reduces heat and moisture build-up: up to 16% less surface area than other padding used on the market
- Front D-ring option is designed for use in climbing: confined space and rescue applications
- One-hand adjustment shoulder cam buckles: Stand-up back D-ring: Quick-connect chest buckle: Pull-free lanyard rings
- Rated to 400 lbs. capacity
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。