harnesses
Miller AirCore Front and side D-ring Harness
Miller AirCore Front and side D-ring Harness
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Breathable: Open-Core Padding Technology – Maximizes airflow: and reduces heat and moisture build-up: up to 16% less surface area than other padding used on the market
- Front D-ring is designed for use in climbing: confined space and rescue applications
- Side D-rings are designed for work positioning
- One-hand adjustment shoulder cam buckles: Stand-up back D-ring: Quick-connect chest buckle: Pull-free lanyard rings
- Rated to 400 lbs. capacity
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。