self retracting lifelines
Titan™+
Titan™+ Self-Retracting Lifelines (SRL)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Safety
Quick activating stainless steel braking mechanism arrests free falls requiring less fall clearance than shock-absorbing lanyards. Visual load indicator indicates when the unit must be removed from service.
Extended Service Life
Constructed of durable: impact-resistant housings with steel frames: Titan™+ SRLs are designed to endure the demands of rigorous work environments.
Features & Benefits:
- Affordably priced
- Variety of working lengths – lifeline available in 30FT and 50FT galvanised cable
- No annual factory recertification required – lowers cost of ownership and increases productivity
- Snap hook with swivel: carabiner included
- Integral handle – wire rope models include an integral handle making them easy to carry and install
- Visual load indicator – indicates the unit must be removed from service
- Narrow payout port – minimizes debris entering unit
Others
- RFID
- Yes
- Unit Connector Breaking Strength
- 3600 lbs pound-force
- Internal Components Material
- Galvanized steel /Stainless steel / Aluminum
- Rescue-Retrieval Capability
- No
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Lifeline Connector Material
- Galvanized steel / Aluminum
- Connecting Component Swivel
- Galvanized steel / Aluminum
- Lifeline Connector Opening
- 0,83 in
- Unit Connector Material
- Steel
- Maximum Weight Capacity
- 420
- Connector Gate Strength
- 3600
- Lifeline Configuration
- Overhead
- Shock Absorber Type
- No
- Lifeline Connector
- Swivel Snap hook / snap hook
- Sealed Technology
- No
- Lifeline Material
- Galvanized steel / Polyester
- Breaking Strength
- 1800
- Unit Connector
- Carabeneer
- Product Weight
- 10.7 to 14.8 lbs
- Product Length
- 30 / 50
- Product Family
- Titan™+
- Load Indicator
- Yes
- Brake Material
- Stainless steel
- Repairable
- Yes/No
- Edge Rated
- No
- Standards
- ANSI Z359.14-2021 / OSHA
Others
- RFID
- Yes
- Unit Connector Breaking Strength
- 3600 lbs pound-force
- Internal Components Material
- Galvanized steel /Stainless steel / Aluminum
- Rescue-Retrieval Capability
- No
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Lifeline Connector Material
- Galvanized steel / Aluminum
- Connecting Component Swivel
- Galvanized steel / Aluminum
- Lifeline Connector Opening
- 0,83 in
- Unit Connector Material
- Steel
- Maximum Weight Capacity
- 420
- Connector Gate Strength
- 3600
- Lifeline Configuration
- Overhead
- Shock Absorber Type
- No
- Lifeline Connector
- Swivel Snap hook / snap hook
- Sealed Technology
- No
- Lifeline Material
- Galvanized steel / Polyester
- Breaking Strength
- 1800
- Unit Connector
- Carabeneer
- Product Weight
- 10.7 to 14.8 lbs
- Product Length
- 30 / 50
- Product Family
- Titan™+
- Load Indicator
- Yes
- Brake Material
- Stainless steel
- Repairable
- Yes/No
- Edge Rated
- No
- Standards
- ANSI Z359.14-2021 / OSHA
- RFID : Yes
- Unit Connector Breaking Strength : 3600 lbs pound-force
- Internal Components Material : Galvanized steel /Stainless steel / Aluminum
- Rescue-Retrieval Capability : No
- Operating Temperature Range : (-40) to 130 degree Fahrenheit
- Lifeline Connector Material : Galvanized steel / Aluminum
- Connecting Component Swivel : Galvanized steel / Aluminum
- Lifeline Connector Opening : 0,83 in
- Unit Connector Material : Steel
- Maximum Weight Capacity : 420
- Connector Gate Strength : 3600
- Lifeline Configuration : Overhead
- Shock Absorber Type : No
- Lifeline Connector : Swivel Snap hook / snap hook
- Sealed Technology : No
- Lifeline Material : Galvanized steel / Polyester
- Breaking Strength : 1800
- Unit Connector : Carabeneer
- Product Weight : 10.7 to 14.8 lbs
- Product Length : 30 / 50
- Product Family : Titan™+
- Load Indicator : Yes
- Brake Material : Stainless steel
- Repairable : Yes/No
- Edge Rated : No
- Standards : ANSI Z359.14-2021 / OSHA
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。