/content/sps/cn/zh/search-results.html

    self retracting lifelines

    Miller Black Rhino™ Self-Retracting Lifelines

    Miller Black Rhino™ Self-Retracting Lifelines

    Overview
    The Black Rhino™ Self-Retracting Lifelines(SRL)are ideal for concrete construction: welding: steel erection: food processing and warehouse applications.

    Durability
    Designed with stainless steel wire rope to endure the daily rigors of harsh environments.

    Built to Last
    Extended service life – corrosion-resistant stainless steel and aluminum components.

    Features & Benefits:
    • Quick-activating: high-strength stainless steel braking system – arrests free falls: providing a quick: safe rescue
    • Integral load indicator – indicates when the unit must be removed from service and returned for repair
    • Integral internal shock absorber – consistently reduces fall forces
    • Variety of integral anchorage connectors available
    • No annual factory recertification required
    • Rated to 310-lbs. (140.6 kg) capacity
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
    CFL-2-Z7/9FT
    Black Rhion 防坠器 2.7米
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item122687_CFL-4-Z7-9FT
    CFL-2-Z7/9FT
    Black Rhion 防坠器 2.7米
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item122687_CFL-4-Z7-9FT