self retracting lifelines
Falcon+ Edge
The Honeywell Miller Falcon™+ Edge Self-Retracting Device is designed to help protect a worker in applications where the lifeline could meet an edge, in the event of a fall or where foot level tie-off is needed.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Weight Rating
- Weight rating up to 420 lb (190 kg) – OSHA
- Meets OSHA 1926.502 and 1910.140, certified ANSI Z359.14-2021 Class 2 and CSA Z259.2.2-2017 Class SRL-LE
Variety of Lengths
- Available in 20ft, 30ft and 50ft working lengths to cover a wide range of applications
Edge Protection
- Helps provide protection for all working at height situations – horizontal; vertical; mounted overhead; anchored at foot level and work near edges
- Designed for sharp edge applications with an edge radius of ≥ 0.005 in (0.13 mm)
- Ideal in applications that require anchoring at foot level
- Smooth, quiet operation, engineered spring retraction tension designed not to pull or drag on a worker to improve productivity and reduce fatigue
- Dual swivels (unit top and snap hook) included on all cable models to provide support and leverage when attaching to anchorage connector providing easy installation
- No annual factory recertification required
Others
- RFID
- yes
- Leading Edge Applications - Radius of Edge
- n/a millimetre
- Unit Connector Breaking Strength
- 3600 pound-force
- Internal Components Material
- Galvanized steel / Stainless steel / Aluminum
- Rescue-Retrieval Capability
- no
- Operating temperature Range
- (-40) to 130 degree Fahrenheit
- Lifeline Connector Material
- Galvanized steel / Aluminum
- Connecting Component Swivel
- galvanized steel / aluminum
- Lifeline Connector Opening
- 0.83
- Unit Connector Material
- steel / aluminum
- Connector Gate Strength
- 3600
- Lifeline Configuration
- Overhead
- Features & Benefits
- meets new ANSI standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- Lifeline Connector
- Swivel Snap hook / snap hook
- Sealed Technology
- no
- Lifeline Material
- Galvanized steel / Polyester
- Breaking Strength
- 1800
- Unit Connector
- carabeneer
- Product Weight
- 3.4 to 14.8
- Product Length
- 20 / 30 / 50
- Product Family
- Falcon Edge+
- Load Indicator
- yes
- Brake Material
- Stainless steel
- Product Depth
- n/a
- Repairable
- yes / no
- Edge Rated
- Yes
- Standards
- ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
Others
- RFID
- yes
- Leading Edge Applications - Radius of Edge
- n/a millimetre
- Unit Connector Breaking Strength
- 3600 pound-force
- Internal Components Material
- Galvanized steel / Stainless steel / Aluminum
- Rescue-Retrieval Capability
- no
- Operating temperature Range
- (-40) to 130 degree Fahrenheit
- Lifeline Connector Material
- Galvanized steel / Aluminum
- Connecting Component Swivel
- galvanized steel / aluminum
- Lifeline Connector Opening
- 0.83
- Unit Connector Material
- steel / aluminum
- Connector Gate Strength
- 3600
- Lifeline Configuration
- Overhead
- Features & Benefits
- meets new ANSI standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- Lifeline Connector
- Swivel Snap hook / snap hook
- Sealed Technology
- no
- Lifeline Material
- Galvanized steel / Polyester
- Breaking Strength
- 1800
- Unit Connector
- carabeneer
- Product Weight
- 3.4 to 14.8
- Product Length
- 20 / 30 / 50
- Product Family
- Falcon Edge+
- Load Indicator
- yes
- Brake Material
- Stainless steel
- Product Depth
- n/a
- Repairable
- yes / no
- Edge Rated
- Yes
- Standards
- ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
- RFID : yes
- Leading Edge Applications - Radius of Edge : n/a millimetre
- Unit Connector Breaking Strength : 3600 pound-force
- Internal Components Material : Galvanized steel / Stainless steel / Aluminum
- Rescue-Retrieval Capability : no
- Operating temperature Range : (-40) to 130 degree Fahrenheit
- Lifeline Connector Material : Galvanized steel / Aluminum
- Connecting Component Swivel : galvanized steel / aluminum
- Lifeline Connector Opening : 0.83
- Unit Connector Material : steel / aluminum
- Connector Gate Strength : 3600
- Lifeline Configuration : Overhead
- Features & Benefits : meets new ANSI standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- Lifeline Connector : Swivel Snap hook / snap hook
- Sealed Technology : no
- Lifeline Material : Galvanized steel / Polyester
- Breaking Strength : 1800
- Unit Connector : carabeneer
- Product Weight : 3.4 to 14.8
- Product Length : 20 / 30 / 50
- Product Family : Falcon Edge+
- Load Indicator : yes
- Brake Material : Stainless steel
- Product Depth : n/a
- Repairable : yes / no
- Edge Rated : Yes
- Standards : ANSI Z359.14-2021 / OSHA / CSA Z259.2.2:2017
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。