/content/sps/cn/zh/search-results.html

    self retracting lifelines

    Falcon™ block

    6.2m to 20m - Cable self-retracting lifeline. Supplied with a karabiner mounted on swivel at the top of the device and a swivel snap hook at the bottom of the cable, stainless steel spring.

    Overview
    The safest, most robust and comprehensive range of composite retractable lifelines on the market.
    Benefits: Increase durability
    • Smooth round edges increase durability.
    • Stops the fall within a few centimetres for a quick and safe rescue.
    • Lightweight, robust composite unit.
    • Easy-to-install.

    Features: easy adjustment
    • Quick-activating braking mechanism.
    • Highly visible fall indicator.
    • Screwgate karabiner.
    • Dual stainless steel swivels (unit top and snaphook).
    • Corrosion-resistant stainless steel and aluminium internal components.
    • High impact resistant nylon housing.
    • Ergonomically designed moulded handle (15 & 20m models).
    • Unique side payout design reduces wear on the entry guide bushing and cable.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list