/content/sps/cn/zh/search-results.html

    steel mesh barrier

    COMBISAFE® Steel Mesh Barrier Lightweight class ABC

    ART. NO. 3240/3241/3242

    Overview
    Lightweight, versatile barrier that provides hard-mesh coverage with impact-absorbing capacity.Each weld can withstand a force of 500kg. Designed with closed return for greater debris containment, and with reinforced edges to prevent site damage. Guardrail, toeboard and debris mesh in one product.• ART. no. 3240/Size 2602mm x 1150mm/Weight 14.2kg• ART. no. 3241/Size 1474mm x 1150mm/Weight 8.7kg• ART. no. 3242/Size 1756mm x 1150mm/Weight 10.0kg• Powder-coated finish• Complies with EN 13374 Class A, B, C• Available in galvanized finish• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list