/content/sps/cn/zh/search-results.html

    skyreach anchor

    COMBISAFE® SkyReach Anchor Steel Flange Clamp

    ART. NO. 11661/11665

    Overview
    A clamp (ART. no. 11661) and cup (ART. no. 11665) for use with steel structures when using the SkyReach Anchor as a fall arrest system for loading and unloading vehicles. Fits steel columns with a flange width of between 15cm and 45cm. Two clamps and one cup needed for each SkyReach Anchor.• Size 0.75m x 0.2m• Weight 13.8kg• Hot-dip galvanised steel
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list