/content/sps/cn/zh/search-results.html

    power post system

    COMBISAFE® POWER POST Foot

    ART. NO. 11255

    Overview
    Can be used to secure the POWER POST to the floor when a positive mechanical anchor is required. A heavy-duty component for tough applications, the foot can be connected to the POWER POST prior to installation.• Weight 3.1kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list