belts
Miller Double D-ring body belt with 3-in back pad
Miller Double D-ring body belt with 3-in back pad
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Double D-ring body belt
- It should be used for work positioning only
- Can be used in conjunction with a full-body harness to provide fall protection
- Includes 1-3/4-Inch webbing and 3-Inch back pad
- Available in medium from 36-Inch to 44-Inch size and black color
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。