face shields
Uvex Bionic
A revolutionary face shield designed for rugged jobs
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits – please replace with the ones below:
- Bionic is a revolutionary face shield. Designed for rugged jobs, it’s tough where it has to be, yet extremely lightweight and balanced for all-day comfort.
- Its technologically advanced design enables the Bionic Shield to more easily stand up to airborne debris, splash and welding infrared radiation
- Highly adjustable, with an easily replaceable visor, the Bionic is the face shield workers want to wear.
- Enhanced protection from airborne debris.
- Excellent optics and increased visibility.
- Easily replaceable visor with dual position choices.
- Secure visor attachment.
- Lightweight and balanced, ergonomic design for extended use.
- Comfortable cell foam on back of headgear.
- Breathable, removable, washable sweatband.
- Black matte finish.
- Comfortably worn with most goggles and respirators.
- Face shield offers secondary protection and must be worn with spectacles or goggles.
- Perfect for workers exposed to falling or flying objects, impact, chemical splash, and airborne debris.
- Hard hat accessory is compatible with multiple hard hats.
- Meets ANSI Z87+ (High Impact)
- CSA Z94.3 certified
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。