safety eyewear
Uvex® Conspire
Uvex Conspire
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Available in uncoated, anti-scratch hardcoat and Uvextra® Fog-resistant lens coating
- Lightweight 3-piece design
- Dielectric– contains no metal parts
- Available in a variety of lens tints
- Simple style, full protection at a value
Certifications:
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
Polycarbonate Lens Coatings available in:
- Uncoated
- Anti-scratch hardcoat coating
- Uvextra Fog-resistant coating
- U6 grade –level lens filtering >99.9% UVB/UVA, protecting for far and near UV transmittance
Fit:
- Simple, full-frame but lightweight 3-piece design
- Shaped nosepiece and flexible temples
Protection:
- Available in Anti-scratch hardcoat and Uvextra Fog-resistant lens coating
- Certified to meet ANSI+
- CSA Z94.3 certified
Value Proposition:
Dependable, cost-effective solution for environments requiring stylish safety eyewear
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。