/content/sps/cn/zh/search-results.html
    本网站计划于5月17日星期日进行维护,时间为美国东部时间上午1:00至上午11:00(5月17日星期日协调世界时05:00至15:00 PM)。感谢您在此期间的耐心等待。

    insulating blankets

    Blankets Slotted Style Class 2

    Slotted Style

    Overview
    Slotted Style Insulating Blankets are made of Type II SALCOR® rubber and designed for increased versatility and flexibility in special cover-up situations. Use for covering ridge pins, cross arms with insulators or any place a wire, pin or projection interferes with proper placement of other cover-up devices.Features & Benefits:● Three sizes are available with reinforced beaded edges and reinforced eyelets which can be secured with blanket pins, Snap Buttons or Tystraps (available on Page 9). Our 36”(914mm) slotted blanket is also available with 2” (51mm) or 4.5”(114mm) center holes and with hook and pile (Zip Style). Our 46”(1168mm) slotted blanket features extra thickness at the end of the slot for added strength.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1100-ES
    绝缘毯 36英寸SQ ASTM等级2 类型II 狭缝式 黑色
    1100-ES
    绝缘毯 36英寸SQ ASTM等级2 类型II 狭缝式 黑色