/content/sps/cn/zh/search-results.html

    insulated jumpers

    CLEAR PLASTIC & FRP INSULATED JUMPER CLAMPS  

    All Salisbury Insulating Jumpers meet ASTM F2321 standards.

    Overview
    FRP Jumper Clamps are designed for maximum loads, voltages, and cables. During a temperature rise test at 25% overload, these clamps heated 35% less than 4/0 cu. cable. Blunted points on the handle provide optimum grip, resist impact, and will not soften with overloads.
    The body and jaw are made from a copper-based alloy. The lower jaw is made of self-lubricating bronze. The assembled jumpers are sold with a 10 ft (3 m) or 12 ft (3.7 m) cable and unshrouded ferrules.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list