insulated hand tools
Non-Conductive Tools
Non-Conductive Tools
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell Salisbury® Non-Conductive Hand Tools
The insulating material used is impact resistant and flame retardant. The two-color insulation makes inspection easier which adds to the overall safety. If the yellow under layer is showing, the tool may no longer be insulated properly and should be considered for electrical retesting.
Every insulated hand tool is rated for exposure up to 1000VAC and dielectrically tested at 10,000VAC. These tools meet or exceed current ASTM F1505-07 and IEC 900 Standards for Insulated Hand Tools. These tools will help you to be compliant with OSHA 29 CFR 1910 Subpart S and NFPA 70E.
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。