hot sticks and tools
Clampsticks
Clampsticks
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
EXTERNAL ROD CLAMPSTICKS
External Rod Clampsticks are constructed of closed cell foam-filled tubular fiberglass in accordance with ASTM standard F711. The hook’s operating rod, made of solid 3/8” (9.5 mm) diameter fiberglass, is mounted on the exterior of the tool so that it can be easily wiped down prior to use.
- Tough thermoplastic head ferrule
- EZ Grip plastic hand grip
- Wide opening 15/16” (23.8 mm)
- Stainless Steel hook
- Heavy duty rubber end cap standard. End cap can be replaced with a Switch Stick Head (models with a 9864 suffix) or a Splined Universal Head (models with a 9840 suffix).
Replacement parts available.
Salisbury clampsticks meet the ASTM F1825 Standards.
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。