grounding clamps
Universal Clamps
Universal Clamps
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
HONEYWELL SALISBURY® UNIVERSAL CLAMPS
Salisbury’s Ball Stud C Clamp is a universal clamp that can be used as both a Socket Clamp with a 1” Ball Stud or as a 1.5” C Clamp. This aluminum clamp includes a self-alignment feature that guides the ball stud to the correct position within the clamp jaws. The encased eyescrew makes the product highly durable by protecting it from thread damage and exposure to dirt and harsh elements that can impact performance. For models with the extended eyescrew option, users can more easily control the precise placement and tightening of the clamp when a shotgun stick is used for installation. The superior quality of the bronze alloy double lead V-thread makes the rotations smoother, faster, and more efficient. The ergonomic design minimizes physical effort with even twists allowing for a faster, easier installation. The clamp supports both external and internal ball studs as part of the assembly that can be used as a current carrying contact studs.
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。