/content/sps/cn/zh/search-results.html

    grounding clamps

    7” Aluminum Substation Bus Clamps

    7” Aluminum Substation Bus Clamps

    Overview
    7” Aluminum Substation Bus Clamps - Threaded - Without Strain Relief SystemFeatures & Benefits:73065E● Eye & Clamp Description: Eye, Stainless Steel● ASTM Grade/Class: 5/B Smooth Jaw● Main Line Range: 0.4” - 7”, 10.2mm - 178mm● Continuous Current Rating: 400 RMS Amps, 60 Hz● Additional screw options available.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list