/content/sps/cn/zh/search-results.html

    Electrical Protection Gloves

    Glove Liners

    Glove Liners

    Overview

    Liner Gloves enhance the comfort of wearing Rubber Insulating Gloves in every season. Liners provide warmth in the cold season and absorb perspiration in the warm months. Many styles and fabrics are available with either an open or knit wrist. The knit wrist style grips the wrist rather than allowing the cuff to roll down and bunch at the palm. All Liner Gloves are for year round use with Rubber Insulating Gloves and Mittens. All liners are made from stretch fabric that can fit any hand size.

    The L Series has a tough outer cotton fabric while the inner lining is soft and comfortable.

    The LMKC Series is light, airy and allows ease of movement.

    The LMKW Series is made from a wool blend fabric that moves easily yet gives a substantial layer of lining.

    The 89 Series is Salisbury’s classic summer and winter glove liner. Liners absorb perspiration from hands. The summer liner is white in color and 100% cotton. The winter blend is made of 85% acrylic, 15% nylon and is a rust color.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list