/content/sps/cn/zh/search-results.html
    我们目前正在努力改善您的使用体验。在此期间,您可能会遇到暂时的服务中断。感谢您的耐心和理解。

    dielectric footwear

    Bob Sole - Two Buckle Overshoe

    Bob Sole - Two Buckle Overshoe

    Overview
    Salisbury now offers improved 51512 two- buckle overshoe. The improved overshoes include a bob sole with aggressive tread for better traction. The deep heel and improved arch are specially designed for climbing ladders comfortably. The wider opening allows for easier on/off.Features & Benefits:● ASTM Dielectric Footwear provides extra safety when climbing ladders and poles where the deep heel cavity can lock onto the rungs. These boots and overshoes are 100% waterproof and made from premium grade ozone resistant rubber. The construction is hand-layered in full-cut patterns to fit over work boots. The fabric lining makes them easy to get on and off. The sole has a durable construction with a non-skid bar tread outsole. This Bob Sole - 2 Buckle Overshoe comes in Whole Sizes 7-16.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list