-
Global
-
Africa
-
Asia Pacific
-
Europe
-
Latin America
-
Middle East
-
North America
- |
- 合作伙伴
- |
-
货币:本地化您的内容
您可以为此帐户设置首选货币
选择货币
货币- 选择您的货币
更新货币
更改货币将导致您当前的购物车被删除。单击“确定”继续
要保留当前的购物车,请单击“关闭”,然后在更改货币之前保存您的购物车
-
选择账户
切换帐户将更新您可用的产品目录。切换帐户时,您当前的购物车不会移动到您选择的新帐户。如果您再次登录此帐户,您当前的购物车将可用。
帐户# 帐户名称 城市 邮政编码 取消继续我的账户
You are browsing the product catalog for
You are viewing the overview and resources for
- 产品
- 仓储自动化
- 按技术分类的解决方案
- 分拣系统
- Transnorm Advanced Sorter Modules
HONEYWELL TRANSNORM SORTING SOLUTIONS
Agile, Scalable and Cost-Effective Automation
High Throughput for Tight Spaces
(and Tight Budgets)
Many operations need a higher-throughput volume that only automation can deliver but lack the space or budget to operate an on-site sorter-systems. Transnorm SmartSort® Sortation Solutions offer a flexible and efficient alternative that’s easy to install, adapt, extend and replicate.
TRANSNORM ADVANCED SORTING SOLUTIONS
Powered by the robust SmartSort® TS 4800 technology, the new Transnorm Sorter Modules feature small roller pitches and short swivel cycles. This allows for dynamic distribution of a wide variety of goods at a rate of over 8,000 units per hour.
>8,000 PPH
POSSIBLE WITH AS LITTLE AS ONE UNIT
100X100 MM
(4X4 IN)
SMALLEST PACKAGE SIZE CONVEYABLE
<200 MS
SWIVEL TIME (FULL ELECTRICAL VERSION)
The New Sorter Cartridge TS 4810
How Flexible Sorting Can Be?
Introducing the new IF Design Award-winning Transnorm Sorter Cartridge TS 4810 a highly scalable and compact sorting solution designed for maximum flexibility and performance. With its dual-sided sorting capability from -60° to +60°, it efficiently handles a wide range of items - delivering dynamic distribution of over 8,000 units per hour.
Built for easy integration, the TS 4810 is ideal for diverse operational environments. Its modular design allows for straight forward scaling and supports reversible operations to further boost adaptability. The Sorter Cartridge is engineered for low maintenance: components are easily accessible from the top and can be individually removed for quick and simplified service.
Compact Design and Massive Performance
Meet the New SMARTSORT® Compact Sorter TS 4800 C
The Transnorm Compact Sorter TS 4800 C is a space-saving, standardized distribution conveyor featuring electric swivel bars and central drive. Engineered for high-speed operation, it delivers dynamic sortation performance of over 8,000 packaging units per hour — thanks to individually controlled swivel bars and ultra-short swivel cycles.
With its compact design and reduced roller pitch, the TS 4800 C is perfectly suited for handling small, lightweight, and flexible items — even in highly confined spaces. The newly optimized swivel bar cover meets the highest safety standards by preventing goods from being pulled in. PU-coated rollers ensure a secure grip on all items, providing reliable handling even after unexpected system stops. Maintenance is equally efficient: the lateral tangential drive features a transparent cover for quick inspection, and the modular swivel bar units can be accessed and replaced from above for simplified servicing.
Sorting Modules Integrated During Operation
Perfect Fit in Just Six Weeks
In this case study, discover how Honeywell Transnorm resolved a customer challenge with their existing swivel-wheel technology in just six weeks. By customizing the proven SmartSort® Linesplitter TS 4800, we developed a tailored and compact solution called TS 4800C, to meet the customer’s specific requirements.
The key challenge was that the new 54 modules had to be seamlessly integrated into the existing layout after a brief testing phase – all while the system remained operational. The result speaks for itself: a 30% reduction in downtimes and significantly improved maintainability.
Let's Connect!
订阅我们!
立即注册以通过电话、邮件等电子通信方式接收霍尼韦尔产品更新、技术信息、新品发布、活动和新闻、问卷调查、特别优惠等相关主题的独家营销信息。
Copyright © 2026 Honeywell International Inc