/content/sps/cn/zh/search-results.html

    病房组件

    73090C Call/Cancel Push Button

    Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.

    Overview

    Part Number: 73090C

    Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.

    • 1 cancel and presence push-button
    • 1 LED reminder lamp (green)
    • 1 sound source for call forwarding
    • 1 call push-button
    • 1 LED orientation and reassurance lamp (red)
    Specifications

    Features

    • Features & Benefits
      • 1 Button for Call Function
      • 1 Button for Shutdown and Presence Function
      • 1 LED Finding Light and Reassurance Lamp - Red
      • 1 LED Reminder Light - Green
      • 1 Sounder for Call Forwarding

    Standards & Certifications

    • Type Of Protection
      • IP40 (With Associated Cover Plate)

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm D: 25 mm

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Others

    • Industry
      • Healthcare

    Features

    • Features & Benefits
      • 1 Button for Call Function
      • 1 Button for Shutdown and Presence Function
      • 1 LED Finding Light and Reassurance Lamp - Red
      • 1 LED Reminder Light - Green
      • 1 Sounder for Call Forwarding

    Standards & Certifications

    • Type Of Protection
      • IP40 (With Associated Cover Plate)

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm D: 25 mm

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    • Features & Benefits : 1 Button for Call Function|1 Button for Shutdown and Presence Function|1 LED Finding Light and Reassurance Lamp - Red|1 LED Reminder Light - Green|1 Sounder for Call Forwarding
    • Type Of Protection : IP40 (With Associated Cover Plate)
    • Dimensions : W: 71 mm H: 71 mm D: 25 mm
    • Mounting : Flush (DIN 49073)

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list