值班室组件
73091C Systevo Care Unit (Call/Cancel fct.)
Systevo Call/cancel unit with call/presence buttons, to provide the suitable nurse call functions in patient/resident/duty and other rooms.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73091C
Systevo call/cancel unit, to provide the suitable nurse call functions in patient/resident/duty and other rooms.
Equipped with call and presence button with easily recognizable as well sensible pressure point is the device prepared for safe call initiation and cancellation.
Controlled by a superordinated room controller (IP) via the data bus (DBUS) such as a room terminal or a room electronic module.
In data bus mode: connection of an external call unit to the call input (I/O).
Additional firmware licenses required to deploy new device functionalities.
Features
Equipment:
- connection of multifunctional handset
- 1 call button (with red LED)
- 1 presence button (with green LED)
Inputs / outputs:
- Power supply 24V DC
- Data bus (DBUS)
- Call input / output (I/O)
Features:
- Call triggering, call cancellation
- Cancellation of malfunctions (5s)
- Configurable system funct. (Input)
Scope of delivery
Systevo Care Unit, screw connection terminals
Accessories
88885C3 Cover plate Systevo call/cancel unit, call button red, cancel button green, design Systevo Call
88914A5 Frame single for 1 coverplate design Systevo Call
88914B5 Frame double for 2 coverplates design Systevo Call
88914C5 Frame triple for 3 coverplates design Systevo Call
Material Specifications
- Version
- Additional Firmware Licenses Required to Deploy New Device Functionalities
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Storage Temperature
- -20 to 60°C
- Ambient Temperature
- -10 to 50°C
- Air Humidity
- < 10% (Non-Condensing)
Electrical Specifications
- Current consumption (mA)
- 50
- Operating voltage (A)
- 24 VDC +/- 10%
Features
- Features & Benefits
- 1 Call Button (Red LED)
- 1 Presence Button (with Green LED)
- Call Cancellation
- Call Input/Output (I/O)
- Call Triggering
- Cancellation of Malfunctions (5s)
- Configurable System Function (Input)
- Connection of Multifunctional Handset
- Data Bus (DBUS)
- Power Supply 24 VDC
- Includes
- Screw Connection Terminals
- Systevo Care Unit
Standards & Certifications
- Type Of Protection
- IP20
Applications & Compatibility
- For Use With
- Patient/Resident/Duty and Other Rooms
Technical Specifications
- Interface
- Controlled by a Superordinated Room Controller (IP) via the Data Bus (DBUS) Such as a Room Terminal or a Room Electronic Module
Dimensions & Weight
- Weight (g)
- 90
- Dimensions
- W: 70 mm H: 70 mm D: 33 mm
Others
- Industry
- Healthcare
Material Specifications
- Version
- Additional Firmware Licenses Required to Deploy New Device Functionalities
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Storage Temperature
- -20 to 60°C
- Ambient Temperature
- -10 to 50°C
- Air Humidity
- < 10% (Non-Condensing)
Electrical Specifications
- Current consumption (mA)
- 50
- Operating voltage (A)
- 24 VDC +/- 10%
Features
- Features & Benefits
- 1 Call Button (Red LED)
- 1 Presence Button (with Green LED)
- Call Cancellation
- Call Input/Output (I/O)
- Call Triggering
- Cancellation of Malfunctions (5s)
- Configurable System Function (Input)
- Connection of Multifunctional Handset
- Data Bus (DBUS)
- Power Supply 24 VDC
- Includes
- Screw Connection Terminals
- Systevo Care Unit
Standards & Certifications
- Type Of Protection
- IP20
Applications & Compatibility
- For Use With
- Patient/Resident/Duty and Other Rooms
Technical Specifications
- Interface
- Controlled by a Superordinated Room Controller (IP) via the Data Bus (DBUS) Such as a Room Terminal or a Room Electronic Module
Dimensions & Weight
- Weight (g)
- 90
- Dimensions
- W: 70 mm H: 70 mm D: 33 mm
Others
- Industry
- Healthcare
- Version : Additional Firmware Licenses Required to Deploy New Device Functionalities
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : -10
- Current consumption (mA) : 50
- Operating voltage (A) : 24 VDC +/- 10%
- Storage Temperature : -20 to 60°C
- Features & Benefits : 1 Call Button (Red LED)|1 Presence Button (with Green LED)|Call Cancellation|Call Input/Output (I/O)|Call Triggering|Cancellation of Malfunctions (5s)|Configurable System Function (Input)|Connection of Multifunctional Handset|Data Bus (DBUS)|Power Supply 24 VDC
- Ambient Temperature : -10 to 50°C
- Type Of Protection : IP20
- For Use With : Patient/Resident/Duty and Other Rooms
- Air Humidity : < 10% (Non-Condensing)
- Interface : Controlled by a Superordinated Room Controller (IP) via the Data Bus (DBUS) Such as a Room Terminal or a Room Electronic Module
- Weight (g) : 90
- Dimensions : W: 70 mm H: 70 mm D: 33 mm
- Industry : Healthcare
- Includes : Screw Connection Terminals|Systevo Care Unit
请登录以访问更多文档。
登录后,您可以访问账户中的其他文档。