/content/sps/cn/zh/search-results.html

    固定探测器零件和配件

    Calibration Gas CO

    Single-gas and multi-gas mixtures for monitor calibration

    Overview
    Ensure maximum accuracy with your gas monitors through effective and efficient calibration with our calibration gases. Stand-alone gas cylinders range in size from 11 liters to 103 liters, and convenient multi-gas mixtures enable calibration of multiple gases at once, including common mixtures such as carbon monoxide, hydrogen sulfide, and combustibles for LEL sensor calibration. Calibration gases can also be purchased as part of portable kits for calibration in the field. Choose between demand-flow and constant-flow regulators based on your needs.Features and Benefits:• 300+ gases and vapors available• 11 - 103 liter volumes• Single gas and multi-gas mixtures• Available as portable kits• Demand-flow and constant-flow regulatorsApplication:• Emergency Response• Environmental Cleanups/ Remediation• Hazmat Response• Venue Protection
    Specifications

    Features

    • Features & Benefits
      • 11 to 103 Liter Volumes
      • 300+ Gases and Vapors Available
      • Available as Portable Kits
      • Demand-Flow and Constant-Flow Regulators
      • Emergency Response
      • Environmental Cleanups/Remediation
      • Hazmat Response
      • Single Gas and Multi-Gas Mixtures
      • Venue Protection

    Overview

    • Brand
      • Honeywell

    Material Specifications

    • Cylinder Material
      • Aluminum

    Technical Specifications

    • Regulator Type
      • REG-DF-1 or REG-0.5

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing

    Features

    • Features & Benefits
      • 11 to 103 Liter Volumes
      • 300+ Gases and Vapors Available
      • Available as Portable Kits
      • Demand-Flow and Constant-Flow Regulators
      • Emergency Response
      • Environmental Cleanups/Remediation
      • Hazmat Response
      • Single Gas and Multi-Gas Mixtures
      • Venue Protection

    Overview

    • Brand
      • Honeywell

    Material Specifications

    • Cylinder Material
      • Aluminum

    Technical Specifications

    • Regulator Type
      • REG-DF-1 or REG-0.5

    Others

    • Industry
      • Energy
      • Government & Public Sector
      • Manufacturing
    • Features & Benefits : 11 to 103 Liter Volumes|300+ Gases and Vapors Available|Available as Portable Kits|Demand-Flow and Constant-Flow Regulators|Emergency Response|Environmental Cleanups/Remediation|Hazmat Response|Single Gas and Multi-Gas Mixtures|Venue Protection
    • Brand : Honeywell
    • Cylinder Material : Aluminum
    • Regulator Type : REG-DF-1 or REG-0.5
    • Industry : Energy|Government & Public Sector|Manufacturing

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    2992-0017
    2992-0017
    998-021-001
    998-021-001
    GASCO-100-AIR-34
    GASCO-100-AIR-34
    GASCO-100-AIR-58
    GASCO-100-AIR-58
    GASCO-100-AIR110
    GASCO-100-AIR110
    GASCO-100-N2-34
    GASCO-100-N2-34
    GASCO-100-N2-58
    GASCO-100-N2-58
    GASCO-100-N2110
    GASCO-100-N2110
    GASCO-20-AIR-34
    GASCO-20-AIR-34
    GASCO-20-AIR-58
    GASCO-20-AIR-58